Ciccolo Brass (Chrome-Plated Finish) 8000 Series CW Both Internal Screws

Ciccolo Brass (Chrome-Plated Finish) 8000 Series CW Both Internal Screws

Our smallest needle valve, easy to use, economical, and allowing for pinpoint adjustment of flow rate. “Panel installation function”, “Lock mechanism” and “Open angle indication mechanism” are combined in one unit.

[Features]
· Can immediately support all applications with the integration of the needle valve and fitting, and an abundant range of variations is also available.
· The outside of the body and the needle are chrome-plated for improved airtightness, damage-proofing and smooth operation.
▪ Unique color and design enhance the functionality and beauty of the equipment.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CW-8011
CW-8022
CW-8033
Part NumberVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

10 Days or more

101/8B(6A)-10~801/8B(6A)

10 Days or more

101/4B(8A)-10~801/4B(8A)

10 Days or more

103/8B(10A)-10~803/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A Rc(PT) Body Lining No Handle Shape Metal round handle
Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support