Ciccolo-α Stainless Steel (SUS-304) 8000 Series SS Both External Screws

Ciccolo-α Stainless Steel (SUS-304) 8000 Series SS Both External Screws

Used widely to control flow rate in machinery and equipment related to chemistry, medical care, food, and marine products that demand economy, convenience, and resistance to corrosion. Panel installation, locking, and open angle indication are provided in one unit.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SS-8011
SS-8022
SS-8033
Part NumberVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

10 Days or more

101/8B(6A)-20~1501/8B(6A)

14 Days or more

101/4B(8A)-20~1501/4B(8A)

10 Days or more

103/8B(10A)-20~1503/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material 304 Stainless Steel
Primary Side (Supply Side) Connection Type A R(PT) Body Lining No Handle Shape Metal round handle
Connection Type D in the Secondary Side(Controlled Side) R(PT) Operating Pressure 1.96MPa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support