Plummer Block, SV500

Part Number

Configured Part Number is shown.

Part Number
SV511
SV512
SV513
SV515
SV516
SV517
SV518
SV519
SV520
SV524
SV526
SV528
SV530
SV532
SV534
SV536
SV538
SV540
SV544
SV548
SV552
SV556
SV560
SV564
Part NumberVolume DiscountDays to Ship Plummer Block Type Plummer Block Dia., Type Shaft diameter
(φ)
Mounting Height h
(mm)
Width w
(mm)
Length b
(mm)
Width a
(mm)

Quote

Cutting in TwoStandard Shape507114070255

Quote

Cutting in TwoStandard Shape558015570255

Quote

Cutting in TwoStandard Shape608516580275

Quote

Cutting in TwoStandard Shape659017580280

Quote

Cutting in TwoStandard Shape7010019590315

Quote

Cutting in TwoStandard Shape7510019590315

Quote

Cutting in TwoStandard Shape80112224100345

Quote

Cutting in TwoStandard Shape85112224100345

Quote

Cutting in TwoStandard Shape90125243110380

Quote

Cutting in TwoStandard Shape110140280120410

Quote

Cutting in TwoStandard Shape115150300130450

Quote

Cutting in TwoStandard Shape125160315150500

Quote

Cutting in TwoStandard Shape135170335160540

Quote

Cutting in TwoStandard Shape140190375170560

Quote

Cutting in TwoStandard Shape150200405180660

Quote

Cutting in TwoStandard Shape160200405180660

Quote

Cutting in TwoStandard Shape170212425190680

Quote

Cutting in TwoStandard Shape180224450224740

Quote

Cutting in TwoStandard Shape200250500250820

Quote

Cutting in TwoStandard Shape220280560280880

Quote

Cutting in TwoStandard Shape240300600300940

Quote

Cutting in TwoStandard Shape260315630315990

Quote

Cutting in TwoStandard Shape2803356703351060

Quote

Cutting in TwoStandard Shape3003557103551110

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Bearing Inner Dia. Shape Cylindrical Bore Unit Body Material Gray Cast Iron (FC 200)
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support