VG No800 Handle

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VG-125
VG-126
VG-127
Part NumberVolume DiscountDays to Ship Size
(mm)
Height
(mm)

5 Days or more

90×27.527.5

5 Days or more

120×27.527.5

5 Days or more

148×30.530.5

Loading...

  1. 1

Basic Information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle Material Zinc Die-Casting Color GB Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support