Bureau Handle, Chrysanthemum Shape VG

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VG-062
VG-063
VG-064
Part NumberVolume DiscountDays to Ship Material Color Size
(mm)
Height
(mm)

4 Days or more

[Metal] Zinc Die-CastingChrome Plating52×22×3636

5 Days or more

[Metal] Zinc Die-CastingBaked Paint60×28×4242

6 Days or more

[Metal] BrassBronzed plating86×34×6464

Loading...

  1. 1

Basic Information

Pull Handle, Puller, Knob, Leg Type for Furniture/Interior Handle

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support