Glass Hinge VF【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VF-127
VF-128
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Finish

2 Pieces Per Package

6 Days or more

Baked Paint

2 Pieces Per Package

6 Days or more

Chrome Plating

Loading...

  1. 1

Basic Information

Size axb 40×14 Screw Diameter c(φ mm) 3 Screw Pitch d(mm) 24
Glass Insertion Width e(mm) 7 Mounting Hole Size(φ mm) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support