Stainless Steel Flash Hinge VF【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VF-037
VF-038
VF-039
VF-040
VF-041
VF-042
VF-043
VF-044
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Axis
(φ mm)
Accessories (Screws or Nails)
(mm)
Finish Size axbxcxd

2 Pieces Per Package

4 Days or more

52.7×16Hair line64×22×32×16

2 Pieces Per Package

5 Days or more

7.53.1×20Hair line76×29×34×22

2 Pieces Per Package

5 Days or more

7.53.5×22Hair line89×34×41×27

2 Pieces Per Package

5 Days or more

8.23.5×22Hair line102×37×54×30

2 Pieces Per Package

5 Days or more

52.7×16GB Paint64×22×32×16

2 Pieces Per Package

5 Days or more

7.53.1×2GB Paint76×29×34×22

2 Pieces Per Package

5 Days or more

7.53.5×22GB Paint89×34×41×27

2 Pieces Per Package

5 Days or more

83.5×22GB Paint102×37×54×30

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support