Stainless Long Hinge VF【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
VF-022
VF-023
VF-024
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Size axb Axis
(φ mm)
Thickness
(mm)

2 Pieces Per Package

5 Days or more

51×304.20.8

2 Pieces Per Package

5 Days or more

64×334.40.9

2 Pieces Per Package

5 Days or more

76×394.91

Loading...

  1. 1

Basic Information

Accessories (Screws or Nails)(mm) 2.7×16 Finish Buffing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support