Stainless Steel Sacrificial Hinge VF【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

VF-027

Part Number
VF-027
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

5 Days or more

Loading...

  1. 1

Basic Information

Size axb 102×102 Axis(φ mm) 11.2 Thickness(mm) 2
Accessories (Screws or Nails)(mm) 3.5×20 Finish Hair line

Please check the type/dimensions/specifications of the part VF-027 in the Stainless Steel Sacrificial Hinge VF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support