Drop Hinge VF【2 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

VF-120

Part Number
VF-120
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Days or more

Loading...

  1. 1

Basic Information

Size axb 48×30 Accessories (Screws or Nails)(mm) 2.5×20 Finish GB Plating
Hole diameter(φ mm) 3.5

Please check the type/dimensions/specifications of the part VF-120 in the Drop Hinge VF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support