Flash Hinge BH【2 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
BH-450
BH-451
BH-452
BH-453
BH-454
BH-455
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Axis
(φ mm)
Accessories (Screws or Nails)
(mm)
Finish Size axbxcxd

2 Pieces Per Package

4 Days or more

4Wooden Screw Plate 2.7×16Silver Baked Paint Finish51×21×27×15

2 Pieces Per Package

5 Days or more

5Wooden Screw Plate 2.7×16Silver Baked Paint Finish63×21×33×15

2 Pieces Per Package

5 Days or more

5Wooden Screw Plate 2.7×20Silver Baked Paint Finish76×24×42×17

2 Pieces Per Package

6 Days or more

5Wooden Screw Plate 2.7×16Black baked paint51×21×27×15

2 Pieces Per Package

5 Days or more

5Wooden Screw Plate 2.7×16Black baked paint63×21×33×15

2 Pieces Per Package

5 Days or more

5Wooden Screw Plate 2.7×20Black baked paint76×24×42×17

Loading...

  1. 1

Basic Information

Thickness(mm) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support