Barrier inch Pipe Barifas Seal Packing (Dainichi Hanso)

Edit Part Configuration

Part Number

Configure to get your Part Number

VS-110

Part Number
VS-110
Part NumberVolume DiscountDays to Ship Heat Resistant Temperature
(℃)

5 Days

60

Loading...

  1. 1

Basic Information

Types Pipe for Preventing Burst O.D.(mm) 145 I.D.(mm) 112
Height(mm) 1.2 Material Elastomer

Please check the type/dimensions/specifications of the part VS-110 in the Barrier inch Pipe Barifas Seal Packing (Dainichi Hanso) series.

Additional Products in this Category