Joining Ball Insert Type, Round, PB Type

Part Number

Configured Part Number is shown.

Part Number
PB5
PB6
PB8
PB10
PB12
PB14
PB16
PB18
PB20
PB22
PB25
PB28
PB30
Part NumberVolume DiscountDays to Ship Shaft Dia. (mm)
(φ)
B
(mm)

6 Days or more

56

4 Days or more

66.75

6 Days or more

89

6 Days or more

1010.5

6 Days or more

1212

6 Days or more

1413.5

6 Days or more

1615

6 Days or more

1816.5

6 Days or more

2018

Quote

2220

Quote

2522

Quote

2825

6 Days or more

3025

Loading...

  1. 1

Basic Information

Unit, Type Joint Ball

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support