Hose for Civil Engineering, Piping, and Air Conditioning, Sun Spiral Tube

Part Number

Configured Part Number is shown.

Part Number
SSPT-0406-BLACK
SSPT-0406-WHITE
SSPT-0608-BLACK
SSPT-0608-WHITE
SSPT-0810-BLACK
SSPT-0810-WHITE
SSPT-0911-BLACK
SSPT-0911-WHITE
SSPT-1315-BLACK
SSPT-1315-WHITE
SSPT-1518-BLACK
SSPT-1518-WHITE
SSPT-2024-BLACK
SSPT-2024-WHITE
SSPT-2529-BLACK
SSPT-2529-WHITE
Part NumberVolume DiscountDays to Ship RoHSOuter Layer Color O.D.
(Ø)
Nominal I.D. d
(φ)
Operating Temperature Range
(℃)
Standard Length
(m)

6 Days or more

6[Black] Black64-40~60100

6 Days or more

6Natural Color64-40~60100

6 Days or more

6[Black] Black86-40~60100

6 Days or more

6Natural Color86-40~60100

6 Days or more

6[Black] Black108-40~60100

6 Days or more

6Natural Color108-40~60100

6 Days or more

6[Black] Black119-40~6050

6 Days or more

6Natural Color119-40~6050

6 Days or more

6[Black] Black1513-40~6050

6 Days or more

6Natural Color1513-40~6050

6 Days or more

6[Black] Black1815-40~6050

6 Days or more

6Natural Color1815-40~6050

6 Days or more

6[Black] Black2420-40~6025

6 Days or more

6Natural Color2420-40~6025

6 Days or more

6[Black] Black2925-40~6020

6 Days or more

6Natural Color2925-40~6020

Loading...

  1. 1

Basic Information

Fluid For completion and protection Fitting Used No Hose Inner Layer Material Polyolefin
Properties Weather Resistance / Oil Resistance / Flexibility Application For Pipe Binding and Protection

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support