CHUKOH FLO. AT type Fabric

Part Number

Configured Part Number is shown.

Part Number
FAF-500-6-1000-[1-10/1]M
FAF-500-8-1000-[1-10/1]M
FAF-500-12-1000-[1-10/1]M
Part NumberVolume DiscountDays to Ship Nominal thickness
(mm)
Length
(m)

17 Days or more

0.111 ~ 10

17 Days or more

0.1551 ~ 10

17 Days or more

0.311 ~ 10

Loading...

  1. 1

Basic Information

Types Plain Weave Material Fluororesin Color Natural
Fiber type Para-aramid Impregnated Resin Grade More than standard Maximum Width(mm) 1000
Operating Temperature Range(℃) -160~200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support