Dual-Wheel Caster, FW130

Part Number
FW130
FW130WS
Part NumberVolume DiscountDays to Ship RoHSStopper Mounting Hole Type

7 Days

CompliantNo StopperRound hole

7 Days

CompliantWith Double Stopper (Rotation + Turning)Round hole

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Two Wheels Load Range(daN) 80.01~140.00 Allowable Load (Effective Load)(daN) 98
Mounting Height H(mm) 153.5 Wheel Material Elastomer Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Pitch Longitudinal direction P1 or Fp(mm) 50 Mounting Hole Pitch Transverse Direction P2(mm) 50
Plate Length F1 or Fb(mm) 66 Plate Width F2(mm) 66 Wheel Dia. D(φ) 130
Wheel Width W(mm) 50 Turning Radius C(mm) 35 Mounting Section Shape Square Plate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support