Stainless Steel SUS304 Miniature Valve, SMV-203, Elbow Type

Stainless Steel SUS304 Miniature Valve, SMV-203, Elbow Type

The Ermeto type adopts a strong structure against shock and vibration and completely seals high pressure fluids. The cutting edge sleeve bites powerfully into the pipe.

Part Number

Configured Part Number is shown.

Part Number
SMV-203-6B
SMV-203-6BR
SMV-203-8BM
SMV-203-8BR
SMV-203-10BM
SMV-203-10BR
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)
Controller Side, Plumbing Pipe Dia.
(φ)
Height H
(mm)
Handle diameter
(φ)
Kind of handle

5 Days

Normal Temperature~100650.530Metal

5 Days

Normal Temperature~100658.535Plastic (Nylon)

5 Days

Normal Temperature~100850.530Metal

5 Days

Normal Temperature~100858.535Plastic (Nylon)

5 Days

Normal Temperature~1001050.530Metal

5 Days

Normal Temperature~1001058.535Plastic (Nylon)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Nominal Pressure 3MPa
Body Material 304 Stainless Steel Supply Side, Connection Type PT (Male Threaded) Supply Side, Plumbing Thread Nominal 1/4B
Body Lining No Handle Shape Round-shaped handle Control Side, Connection Type Metal pipe joint

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support