• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

Auto Micro (Stepping Motor Specification)

Part Number

Configured Part Number is shown.

Part Number
AMS-15A
AMS-30A
Part NumberVolume DiscountDays to Ship RoHSTravel Distance
(mm)

5 Days

Compliant0~15

5 Days

Compliant0~30

Loading...

  1. 1

Basic Information

Motor Used PK513PB equivalent (5-wire type pentagonal connection, 0.35A/phase) Force(N) 98 Main materials/surface treatment Steel / black chrome

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support