• MISUMI’s response to COVID-19 as an essential supplier and commitment to your business and safety. Read More

Stainless Steel Dual Lock, C-1120

Edit Part Configuration

Part Number

Configure to get your Part Number

C-1120-1

 
Part Number
C-1120-1
Part NumberVolume DiscountDays to Ship Product Code

7 Days or more

23944

Loading...

  1. 1

Basic Information

Main body length(mm) 100 Main Body Width(mm) 100 Depth(mm) 15
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Please check the type/dimensions/specifications of the part C-1120-1 in the Stainless Steel Dual Lock, C-1120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support