• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 1/25/2020 to 5:30 p.m. (EST) 1/26/2020. We apologize for the inconvenience.

Stainless Steel Bill Validator Guard C-1583

Edit Part Configuration

Part Number

Configure to get your Part Number

C-1583

 
Part Number
C-1583
Part NumberVolume DiscountDays to Ship Product Code

7 Days or more

24238

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 129 Main Body Width(mm) 90 Main Body Thickness(mm) 10
Material Stainless Steel Casting Surface Finish Clear Coating

Please check the type/dimensions/specifications of the part C-1583 in the Stainless Steel Bill Validator Guard C-1583 series.

Additional Products in this Category

Tech Support