Bite Fitting PF30° FCS Bite Connecting Union (7013-15X3/8)

Edit Part Configuration

Part Number

Configured Part Number is shown.

7013-15X3/8

Part Number
7013-15X3/8
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

47 Days or more

3/815

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF30°FCS Connecting Thread Type M2 Bite

Please check the type/dimensions/specifications of the part 7013-15X3/8 in the Bite Fitting PF30° FCS Bite Connecting Union series.

Products like this...

Part Number
7013-12X1/2
7013-12X1/4
7013-12X3/8
7013-16X1/2
7013-16X3/8
7013-18X1/2
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

47 Days or more

1/212

47 Days or more

1/412

47 Days or more

3/812

47 Days or more

1/216

47 Days or more

3/816

47 Days or more

1/218

Additional Products in this Category

Tech Support