Biting Type Connection JIS “O” Ring Boss Male 90° Elbow with Washer

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7071-6X1/8
7071-8X1/4
7071-10X1/4
7071-12X3/8
7071-15X1/2
7071-15X3/8
7071-18X1/2
7071-20X3/4
7071-22X3/4
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

1/86

32 Days or more

1/48

32 Days or more

1/410

32 Days or more

3/812

32 Days or more

1/215

32 Days or more

3/815

32 Days or more

1/218

32 Days or more

3/420

32 Days or more

3/422

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF Connecting Thread Type M2 Bite

Additional Products in this Category

Tech Support