Biting Type Connection JIS “O” Ring Boss Male Connector (7067-25X1)

Part Number

Configured Part Number is shown.

7067-25X1

Part Number
7067-25X1
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

125

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF Connecting Thread Type M2 Bite

Please check the type/dimensions/specifications of the part 7067-25X1 in the Biting Type Connection JIS “O” Ring Boss Male Connector series.

Products like this...

Part Number
7067-12X1/4
7067-12X3/8
7067-15X1/2
7067-28X1
7067-6X1/4
7067-6X1/8
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

1/412

32 Days or more

3/812

32 Days or more

1/215

32 Days or more

128

32 Days or more

1/46

32 Days or more

1/86

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support