Biting Type Connection PF 30° MIS Biting Connection Union

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7009-8X1/4
7009-8X3/8
7009-10X1/2
7009-10X1/4
7009-10X3/8
7009-12X1/2
7009-12X1/4
7009-12X3/8
7009-15X1/2
7009-15X3/8
7009-16X1/2
7009-16X3/8
7009-18X1/2
7009-20X3/4
7009-22X1/2
7009-22X3/4
7009-25X1
7009-25X3/4
7009-28X1
7009-30X1
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

1/48

32 Days or more

3/88

32 Days or more

1/210

32 Days or more

1/410

32 Days or more

3/810

32 Days or more

1/212

32 Days or more

1/412

32 Days or more

3/812

32 Days or more

1/215

32 Days or more

3/815

32 Days or more

1/216

32 Days or more

3/816

32 Days or more

1/218

32 Days or more

3/420

32 Days or more

1/222

32 Days or more

3/422

32 Days or more

125

32 Days or more

3/425

32 Days or more

128

32 Days or more

130

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Nipple
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF30°MIS Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support