Biting Type Connection PF 30° MIS Biting Connection Bulkhead 90° Elbow

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7050-8X1/4
7050-10X3/8
7050-12X1/2
7050-12X3/8
7050-15X1/2
7050-15X3/8
7050-20X1/2
7050-20X3/4
Part NumberVolume DiscountDays to Ship Connection screw T1 Connection screw T2 Tube O.D. (mm) D
(mm)

32 Days or more

1/4M14×1.58

32 Days or more

3/8M16×1.510

32 Days or more

1/2M18×1.512

32 Days or more

3/8M18×1.512

32 Days or more

1/2M22×1.515

32 Days or more

3/8M22×1.515

32 Days or more

1/2M28×1.520

32 Days or more

3/4M28×1.520

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF30°MIS Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support