Biting Type Connection Screw-in Female Bulkhead Connector

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7197-6X1/8
7197-8X1/4
7197-10X1/4
7197-10X3/8
7197-12X1/4
7197-12X3/8
7197-15X1/2
7197-15X3/8
7197-16X1/2
7197-18X1/2
7197-20X3/4
7197-22X3/4
7197-25X3/4
7197-28X1
Part NumberVolume DiscountDays to Ship Connection screw T1 Connection screw T2 Tube O.D. (mm) D
(mm)

32 Days or more

1/8M126

32 Days or more

1/4M148

32 Days or more

1/4M1610

32 Days or more

3/8M1610

32 Days or more

1/4M1812

32 Days or more

3/8M1812

32 Days or more

1/2M2215

32 Days or more

3/8M2215

32 Days or more

1/2M2416

32 Days or more

1/2M2618

32 Days or more

3/4M2820

32 Days or more

3/4M3022

32 Days or more

3/4M3525

32 Days or more

1M3828

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Bushings
Connection Thread Type Female Screw × Other Connecting Thread Type M1 PT Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support