Biting Type Connection Screw-in Medium Female Tee

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7957-8X1/4
7957-10X1/4
7957-12X1/4
7957-12X3/8
7957-15X1/2
7957-15X3/8
7957-16X1/2
7957-18X1/2
7957-20X3/4
7957-22X3/4
7957-25X3/4
7957-28X1
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

1/48

32 Days or more

1/410

32 Days or more

1/412

32 Days or more

3/812

32 Days or more

1/215

32 Days or more

3/815

32 Days or more

1/216

32 Days or more

1/218

32 Days or more

3/420

32 Days or more

3/422

32 Days or more

3/425

32 Days or more

128

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Tee
Connection Thread Type Female Screw × Other Connecting Thread Type M1 PT Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support