Flareless Type Connection Screw - Single Male Tee

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
7951-1/4X3/8
7951-1/8X1/4
7951-3/8X1/2
7951-6X1/4
7951-6X1/8
7951-8X1/4
7951-8X1/8
7951-10X1/4
7951-10X3/8
7951-12X1/4
7951-12X3/8
7951-15X1/2
7951-15X3/8
7951-16X1/2
7951-18X1/2
7951-20X3/4
7951-22X3/4
7951-25X1
7951-25X3/4
7951-28X1
7951-30X1
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)
Pipe O.D.
(mm)

32 Days or more

3/8-13.8

32 Days or more

1/4-10.5

32 Days or more

1/2-17.3

32 Days or more

1/46-

32 Days or more

1/86-

32 Days or more

1/48-

32 Days or more

1/88-

32 Days or more

1/410-

32 Days or more

3/810-

32 Days or more

1/412-

32 Days or more

3/812-

32 Days or more

1/215-

32 Days or more

3/815-

32 Days or more

1/216-

32 Days or more

1/218-

32 Days or more

3/420-

32 Days or more

3/422-

32 Days or more

125-

32 Days or more

3/425-

32 Days or more

128-

32 Days or more

130-

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Tee
Connection Thread Type Male thread × Other Connecting Thread Type M1 PT Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support