Welding Adapter PF30° FCS Male Welding 90° Elbow

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2933-04
2933-06
2933-08
2933-12
2933-16
Part NumberVolume DiscountDays to Ship Connection screw T1 Pipe O.D.
(mm)
I.D.
(φ)

Quote

1/413.814.3

Quote

3/817.317.8

Quote

1/221.722.2

Quote

3/427.227.7

Quote

13434.5

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Other Connecting Thread Type M1 PF30°FCS Connecting Thread Type M2 Weld-On

Additional Products in this Category

Tech Support