SUS Adapter SUS Male / Female 90° Elbow

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
5088-02-04
5088-04
5088-04-06
5088-06
5088-06-04
5088-06-08
5088-08
5088-08-06
Part NumberVolume DiscountDays to Ship Connection screw T1 Connection screw T2

27 Days or more

1/81/4

32 Days or more

1/41/4

32 Days or more

1/43/8

32 Days or more

3/83/8

32 Days or more

3/81/4

32 Days or more

3/81/2

32 Days or more

1/21/2

42 Days or more

1/23/8

Loading...

  1. 1

Basic Information

Material Stainless Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT Connecting Thread Type M2 PT

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support