Round Pipe Joint, Same, Diameter Hole, Screw Stopper 90° Cross Hole for Fine Adjustment

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
PC200ST
PC201ST
PF200ST
PG200ST
PH100ST
PH101ST
PJ200ST
PJ201ST
PK200ST
PL200ST
PL201ST
PN200ST
PQ200ST
Part NumberVolume DiscountDays to Ship Posts Dia.
(mm)
Dimensions Thread Fastening Direction Size (Installation Hole Diameter)

17 Days or more

9⌀15X34Left Tightenφ9

17 Days or more

9⌀15X34Right Tighteningφ9

22 Days or more

10⌀15X37Left Tightenφ10

17 Days or more

12⌀22X42Left Tightenφ12

17 Days or more

25⌀15X70Left Tightenφ25

22 Days or more

25⌀15X70Right Tighteningφ25

17 Days or more

13⌀22X42Left Tightenφ13

22 Days or more

13⌀22X42Right Tighteningφ13

17 Days or more

15⌀25X53Left Tightenφ15

17 Days or more

19⌀29X59Left Tightenφ19

17 Days or more

19⌀29X59Right Tighteningφ19

17 Days or more

16⌀25X53Left Tightenφ16

17 Days or more

20⌀29X61Left Tightenφ20

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support