Round Pipe Joint, Same-Diameter Hole, Cross Single Side Opening Plugged

Edit Part Configuration

Part Number

Configured Part Number is shown.

PJ208

 
Part Number
PJ208
Part NumberVolume DiscountDays to Ship

17 Days or more

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Posts Dia.(mm) 13
Combined Posts Dia. Equal Dia. Material Aluminum Surface Treatment Clear Anodize
Dimensions ⌀22X34 Collar White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ208 in the Round Pipe Joint, Same-Diameter Hole, Cross Single Side Opening Plugged series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support