Elbow Type Adapter SR-34LB (Same Diameter)

Part Number

Configured Part Number is shown.

Part Number
SR34LB-6
SR34LB-9
SR34LB-12
SR34LB-19
SR34LB-25
Part NumberVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter

4 Days or more

10G 30° Female Sheet, 1/41/46

4 Days or more

10G 30° Female Sheet, 3/83/89

8 Days or more

10G 30° Female Sheet, 1/21/212

8 Days or more

10G 30° Female Sheet, 3/43/419

8 Days or more

10G 30° Female Sheet, 1125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support