Elbow Type Adapter SSR-34LB (Same Diameter)

Part Number

Configured Part Number is shown.

Part Number
SSR34LB-6
SSR34LB-9
SSR34LB-12
SSR34LB-19
SSR34LB-25
Part NumberVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter

Quote

10G 30° Female Sheet, 1/41/46

Quote

10G 30° Female Sheet, 3/83/89

Quote

10G 30° Female Sheet, 1/21/212

Quote

10G 30° Female Sheet, 3/43/419

Quote

10G 30° Female Sheet, 1125

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°FCS Types of connection screw T2 R
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support