Bamboo Shoot Nipple (SUS) 7005

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
S7005-6
S7005-9
S7005-12
S7005-19
S7005-25
S7005-32
S7005-38
S7005-50
S7005-65
S7005-75
Part NumberVolume DiscountDays to Ship RoHSScrew T1 Size Nominal Diameter

8 Days or more

101/46

8 Days or more

103/89

8 Days or more

101/212

8 Days or more

103/419

8 Days or more

10125

8 Days or more

101 1/432

8 Days or more

101 1/238

8 Days or more

10250

5 Days or more

102 1/265

5 Days or more

10375

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Volute Nipple
Connection Thread Type Female Screw × Bamboo shoot nipple Types of connection screw T1 G Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support