Mini Air Duster Gun

Edit Part Configuration

Part Number

Configured Part Number is shown.

K-2

Part Number
K-2
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Standard Features Standard
Air Inlet Connection Type Male thread Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Brass Max. Operating Pressure 1 - MPa Nozzle Length(mm) 10

Please check the type/dimensions/specifications of the part K-2 in the Mini Air Duster Gun series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support