Barb Fittings Series - Barb Type Plug

Barb Fittings Series - Barb Type Plug

[Features]
· A variety of shapes can be created for barb type plug through different combinations of parts.
· The PT threads are sealed, so sealing tape is not required.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

BBP-M5

 
Part Number
BBP-M5
Part NumberVolume DiscountDays to Ship Thread Pitch
(mm)

5 Days or more

0.8

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Plug Screw Types M
Nominal of Thread M5

Please check the type/dimensions/specifications of the part BBP-M5 in the Barb Fittings Series - Barb Type Plug series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support