• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Compact cross movement holder

Edit Part Configuration

Part Number

Configure to get your Part Number

C-53-(2)

Part Number
C-53-(2)
Part NumberVolume DiscountDays to Ship

22 Days

Loading...

  1. 1

Basic Information

Types Crisscross movement Height of Holder(mm) 25 Effective Diameter(φ mm) 7
Fine Movement Method Fine movement screw Main Body Mount Section Dimension φ12×60 Width of Holder(mm) 50
Fine Movable Range ±1mm

Please check the type/dimensions/specifications of the part C-53-(2) in the Compact cross movement holder series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed