• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 10/21/2017 to 9:00 a.m. (EDT) 10/22/2017. We apologize for the inconvenience.
  • There are issues downloading CAD models for Press and Mold components from 2017/10/11. We are sorry for the inconvenience, and we are working to have this restored as quickly as possible. For details, please check here.

High-Pressure Fitting Insertion Weld Type Pipe Fitting, SLE Special 45° Elbow

High-Pressure Fitting  Insertion Weld Type Pipe Fitting, SLE Special 45° Elbow

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

Part Number

Configured Part Number is shown.

Part Number
SLE02-028F
SLE03-038F
SLE04-048F
SLE06-068F
SLE08-088F
Part NumberVolume DiscountDays to Ship Nominal Dia. Applicable Pipe O.D.
(φ)

14 Days

1/414.3

14 Days

3/817.8

14 Days

1/222.2

14 Days

3/427.7

14 Days

134.5

Loading...

  1. 1

Basic Information

Type Plug Welding Shape Fitting Shape 45° Elbow Material Carbon Steel
Applicable Fluid Water / Air / Oil

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support