• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

High-Pressure Fitting, Insertion Weld Shape Pipe Fitting, WLB 45° Elbow

High-Pressure Fitting, Insertion Weld Shape Pipe Fitting, WLB 45° Elbow

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

Part Number

Configured Part Number is shown.

Part Number
WLB02-800F
WLB03-800F
WLB04-160F
WLB04-800F
WLB06-160F
WLB06-800F
WLB08-160F
WLB08-800F
WLB10-160F
WLB10-800F
WLB12-160F
WLB12-800F
WLB16-160F
WLB16-800F
Part NumberVolume DiscountDays to Ship Nominal Thickness Nominal Dia. Applicable Pipe O.D.
(φ)

14 Days or more

Sch.801/414.3

14 Days or more

Sch.803/817.8

14 Days or more

Sch.1601/222.2

14 Days or more

Sch.801/222.2

14 Days or more

Sch.1603/427.7

14 Days or more

Sch.803/427.7

14 Days or more

Sch.160134.5

14 Days or more

Sch.80134.5

14 Days or more

Sch.1601 1/443.2

14 Days or more

Sch.801 1/443.2

14 Days or more

Sch.1601 1/249.1

14 Days or more

Sch.801 1/249.1

14 Days or more

Sch.160261.1

14 Days or more

Sch.80261.1

Loading...

  1. 1

Basic Information

Type Plug Welding Shape Fitting Shape 45° Elbow Material Carbon Steel
Applicable Fluid Water / Air / Oil

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support