Anti-Vibration Fittings - Biting in Type Fittings for NE-Shaped Steel Pipe - welded Connectors

Anti-Vibration Fittings - Biting in Type Fittings for NE-Shaped Steel Pipe - welded Connectors

Fitting for the high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa or greater). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

Part Number

Configured Part Number is shown.

Part Number
KCW06-000E
KCW08-000E
KCW10-000E
KCW11-000N
KCW12-000E
KCW13-000N
KCW15-000E
KCW16-000E
KCW17-000N
KCW18-000E
KCW20-000E
KCW21-000N
KCW22-000E
KCW25-000E
KCW27-000N
KCW28-000E
KCW30-000E
KCW34-000N
KCW35-000E
KCW38-000N
KCW43-000N
KCW48-000N
Part NumberVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Welding Section Diameter
(φ)

14 Days or more

612

14 Days or more

814

14 Days or more

1016

14 Days or more

10.516

14 Days or more

1218

14 Days or more

13.819

14 Days or more

1521

14 Days or more

1622

14 Days or more

17.324

14 Days or more

1825

14 Days or more

2028

14 Days or more

21.728

14 Days or more

2228

14 Days or more

2533

14 Days or more

27.230

14 Days or more

2836

14 Days or more

3039

14 Days or more

3440

14 Days or more

3543

14 Days or more

3845

14 Days or more

42.747

14 Days or more

48.655

Loading...

  1. 1

Basic Information

Type Plug Welding Shape Fitting Shape Union Straight Multipoint Piping - Branch Pipe Connection Type Plug
Material Carbon Steel Applicable Fluid Oil

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support