SUNLOCK Small Flat Head (D=6), (D=8)【1-1,000 Pieces Per Package】

SUNLOCK Small Flat Head (D=6), (D=8)
  • Volume Discount

SUNLOCK is an ideal screw that offers strong "tapping" with "small torque." The cross section of the SUNLOCK screw is non-circular with its three vertices shifting spirally. These two features in shape enable smooth screwing with little torque. The female thread is formed with plastic processing, so there are no shavings from cutting. In addition, there is a loosening effect because the gap between the male screw and the internal screw is eliminated by the spring-back effect after molding. Plastic processing during formation creates strong female threads and high retention.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CSPCSHD6-410-TPT4-6
CSPCSHD6-410-TPT4-8
CSPCSHD6-410-TPT4-10
CSPCSHD6-410-TPT4-12
CSPCSHD6-410-TPT4-16
CSPCSHD6-410-TPT4-20
CSPCSHD6-410-TPT4-25
CSPCSHD6-410-TPT4-30
CSPCSHD6-410-TPT4-35
CSPCSHD6-410-TPT4-40
CSPCSHD6-410-TPT4-50
CSPCSHD6-410-TPT4-60
CSPCSHD6-550-TPT4-8
CSPCSHD6-550-TPT4-10
CSPCSHD6-550-TPT4-12
CSPCSHD8-410-TPT5-10
CSPCSHD8-410-TPT5-12
CSPCSHD8-410-TPT5-15
CSPCSHD8-410-TPT5-20
CSPCSHD8-550-TPT5-20
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Material
Available

5 Days or more

1046[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

1048[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10410[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10412[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10416[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10420[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10425[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10430[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10435[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10440[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10450[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10460[Stainless Steel] 410 Stainless Steel
Available

9 Days or more

1048[Stainless Steel] YUS550
Available

5 Days or more

10410[Stainless Steel] YUS550

1,000 Pieces Per Package

5 Days or more

10412[Stainless Steel] YUS550
Available

5 Days or more

10510[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10512[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10515[Stainless Steel] 410 Stainless Steel
Available

5 Days or more

10520[Stainless Steel] 410 Stainless Steel

500 Pieces Per Package

9 Days or more

10520[Stainless Steel] YUS550

Loading...

  1. 1

Basic Information

Thread ridge Type Tap-Tight Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Surface Treatment No Tip shape Flat End

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support