Drilling Screw Sockets

Drilling Screw Sockets
  • Volume Discount

[Mounting hole dimensions] Hex Socket
[Basic shape] Other screws
[Materials] Steel
[Surface treatment] None
[Additional shapes] Standard
[Sales unit] Low Quantity (Available for Purchase from 1pc)
[Application] Standard
[Nominal Thread (M)] 5 6

Edit Part Configuration

Part Number

Configured Part Number is shown.

SPHS-ST5

Part Number
SPHS-ST5
Part NumberVolume DiscountDays to Ship RoHS
Available

5 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Mounting Hole Shape Hex Socket Basic Shape Other Screws
Material Steel Surface Treatment No Additional Shapes Standard
Sales Unit Low Quantity Available beginning with 1 pc. Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part SPHS-ST5 in the Drilling Screw Sockets series.

Additional Products in this Category

Tech Support