Sanitary Fitting Ferrule Parts EQ-FW Single Ferrule 45° Elbow

Sanitary Fitting Ferrule Parts EQ-FW Single Ferrule 45° Elbow

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
EQ-FWS1-10S
EQ-FWS1-15S
EQ-FWS1-20S
EQ-FWS1-25S
EQ-FWS1-30S
EQ-FWS1-40S
EQ-FWS3-10S
EQ-FWS3-15S
EQ-FWS3-20S
EQ-FWS3-25S
EQ-FWS3-30S
EQ-FWS3-40S
Part NumberVolume DiscountDays to Ship RoHSMetal Piece(Fittings etc.,) Material Range of Nominal Outside Diameter Nominal Diameter

9 Days or more

10304 Stainless Steel1.0S~2.0S1S

9 Days or more

10304 Stainless Steel1.0S~2.0S1.5S

9 Days or more

10304 Stainless Steel1.0S~2.0S2S

9 Days or more

10304 Stainless Steel2.5S~4.5S2.5S

9 Days or more

10304 Stainless Steel2.5S~4.5S3S

9 Days or more

10304 Stainless Steel2.5S~4.5S4S

9 Days or more

10316L Stainless Steel1.0S~2.0S1S

9 Days or more

10316L Stainless Steel1.0S~2.0S1.5S

9 Days or more

10316L Stainless Steel1.0S~2.0S2S

9 Days or more

10316L Stainless Steel2.5S~4.5S2.5S

9 Days or more

10316L Stainless Steel2.5S~4.5S3S

9 Days or more

10316L Stainless Steel2.5S~4.5S4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Elbow Connection Type 1 (Left or Large Diameter Side) Ferrule
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Equal Dia. / concentric

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support