Electronic Materials, Pipe Materials Channel (Uniqlo Finishing)

Electronic Materials, Pipe Materials Channel (Uniqlo Finishing)

* Can be ordered in any quantity, from one upward.

(i)Caution

  • [N-40P]Nomi shape is different.

Part Number

Configured Part Number is shown.

Part Number
C-23-400
C-30-400
C-44-400
C-44H-400
N-40P-400
Part NumberVolume DiscountDays to Ship Width A
(mm)
Thickness t
(mm)
Height H
(mm)

4 Days or more

23.62.37

5 Days or more

30.62.311

5 Days or more

44.43.217

5 Days or more

44.43.225

5 Days or more

402.030

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright chromate Cross Section Shape Channels
Full Length L(mm) 400

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support