Pipe Fittings - Cap - Unplated

Pipe Fittings - Cap - Unplated

A variety of JIS standard fittings and tubing parts are available. Unplated pipe fitting cap manufactured by Teikoku Metals Co., Ltd., a company with a proven track record in Japan.
· Materials: cast iron
· Working fluid: water, air, steam, gas, oil

Part Number

Configured Part Number is shown.

Part Number
BCA-8
BCA-10
BCA-15
BCA-20
BCA-25
BCA-32
BCA-40
BCA-50
BCA-65
BCA-80
BCA-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1

13 Days or more

1/4B(8A)

13 Days or more

3/8B(10A)

13 Days or more

1/2B(15A)

13 Days or more

3/4B(20A)

13 Days or more

1B(25A)

13 Days or more

1 1/4B(32A)

13 Days or more

1 1/2B(40A)

13 Days or more

2B(50A)

13 Days or more

2 1/2B(65A)

13 Days or more

3B(80A)

13 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Pitch (Terminal)
Connecting Shape Cap Connection Thread Type M1 Rc Surface Treatment No
Applicable Fluid Water / Air / Steam / Gas / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support