Stainless Steel Pipe Flange SUS F304 Water Supply Flange WBF F12

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
304WBF-80
304WBF-100
304WBF-125
304WBF-150
Part NumberVolume DiscountDays to Ship Diameter nominal

7 Days or more

3B(80A)

7 Days or more

4B(100A)

7 Days or more

5B(125A)

7 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, G 3443-2/Enoch Standard Material 304 Stainless Steel (SUS F304)
Nominal Pressure (Class) F12 Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support