Stainless Steel Pipe Flange SUS F316L Inserting welding Flange 5K

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
316L5KPLFF-15
316L5KPLFF-20
316L5KPLFF-25
316L5KPLFF-32
316L5KPLFF-40
316L5KPLFF-50
316L5KPLFF-65
316L5KPLFF-80
316L5KPLFF-100
316L5KPLFF-125
316L5KPLFF-150
Part NumberVolume DiscountDays to Ship Diameter nominal

7 Days or more

1/2B(15A)

7 Days or more

3/4B(20A)

7 Days or more

1B(25A)

7 Days or more

1 1/4B(32A)

7 Days or more

1 1/2B(40A)

7 Days or more

2B(50A)

7 Days or more

2 1/2B(65A)

7 Days or more

3B(80A)

7 Days or more

4B(100A)

7 Days or more

5B(125A)

7 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Plate Flanges (SOP)
Flange Gasket Seat Type Entire surface seat (FF) Material Stainless Steel (SUS F316L) Nominal Pressure 5K
Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support