CKMA Tee Joint with Branch-Screw

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
HIMA-T-13-C
HIMA-T-13-W
HIMA-T-20-C
HIMA-T-20-W
HIMA-T-25-C
HIMA-T-25-W
HIMA-T-30-C
HIMA-T-30-W
HIMA-T-40-C
HIMA-T-40-W
HIMA-T-50-C
HIMA-T-50-W
HIMA-T-65-C
HIMA-T-65-W
HIMA-T-75-C
HIMA-T-75-W
MA-T-13-C
MA-T-13-W
MA-T-20-C
MA-T-20-W
MA-T-25-C
MA-T-25-W
MA-T-30-C
MA-T-30-W
MA-T-40-C
MA-T-40-W
MA-T-50-C
MA-T-50-W
MA-T-65-C
MA-T-65-W
MA-T-75-C
MA-T-75-W
Part NumberVolume DiscountDays to Ship Surface Treatment Thread Size 1
(inch)
Specifications

6 Days or more

[Epoxy Resin] Resin Coating1/2Have lock

6 Days or more

Zinc Plating1/2Have lock

6 Days or more

[Epoxy Resin] Resin Coating3/4Have lock

6 Days or more

Zinc Plating3/4Have lock

6 Days or more

[Epoxy Resin] Resin Coating1Have lock

6 Days or more

Zinc Plating1Have lock

6 Days or more

[Epoxy Resin] Resin Coating1 1/4Have lock

6 Days or more

Zinc Plating1 1/4Have lock

6 Days or more

[Epoxy Resin] Resin Coating1 1/2Have lock

6 Days or more

Zinc Plating1 1/2Have lock

6 Days or more

[Epoxy Resin] Resin Coating2Have lock

6 Days or more

Zinc Plating2Have lock

6 Days or more

[Epoxy Resin] Resin Coating2 1/2Have lock

6 Days or more

Zinc Plating2 1/2Have lock

6 Days or more

[Epoxy Resin] Resin Coating3Have lock

6 Days or more

Zinc Plating3Have lock

6 Days or more

[Epoxy Resin] Resin Coating1/2No Lock

6 Days or more

Zinc Plating1/2No Lock

6 Days or more

[Epoxy Resin] Resin Coating3/4No Lock

6 Days or more

Zinc Plating3/4No Lock

6 Days or more

[Epoxy Resin] Resin Coating1No Lock

6 Days or more

Zinc Plating1No Lock

6 Days or more

[Epoxy Resin] Resin Coating1 1/4No Lock

6 Days or more

Zinc Plating1 1/4No Lock

6 Days or more

[Epoxy Resin] Resin Coating1 1/2No Lock

6 Days or more

Zinc Plating1 1/2No Lock

6 Days or more

[Epoxy Resin] Resin Coating2No Lock

6 Days or more

Zinc Plating2No Lock

6 Days or more

[Epoxy Resin] Resin Coating2 1/2No Lock

6 Days or more

Zinc Plating2 1/2No Lock

6 Days or more

[Epoxy Resin] Resin Coating3No Lock

6 Days or more

Zinc Plating3No Lock

Loading...

  1. 1

Basic Information

Material Cast Iron Applicable Fluid Water / Air / Oil Max. Operating Pressure 1.0 - MPa
Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee Connection Thread Type Rc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support