45 Degree Elbow Pre-Seal Fitting for Fire Extinguishing Pipes - HB Gold Underground (CK Metals)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
P-HBG-45L-80
P-HBG-45L-100
Part NumberVolume DiscountDays to Ship Thread Nominal M1

6 Days or more

3B(80A)

6 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape 45° Elbow Connection Thread Type M1 Rc Surface Treatment Resin Coating
Applicable Fluid Water / Air / Gas / Oil Divisions of Max. Operating Pressure 1.0Mpa or Less Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support